REDEL P
Self-latching plastic connectors with alignment key for medical applications.
Description: 

• Multipole 2 to 34 contacts
• Voltage mains
• Fluidic
• Mixed contacts in 2P and 3P
series with:
Coaxial 1 contact
High voltage 1 contact
Fibre optic 1 contact
Fluidic 1 or 3 contacts

Main Features: 

• Push-Pull self-latching
• 3 sizes
• Several keying options
• 6 colour codings
• Over 12 shell styles
• Temp. range -50°C to 170°C
• IP 64/66 options
• White, gray or black outershell

• IP50
• For cable ø 2.7 to 9.5 mm

Product finder ID: 

Initiate a part search with parameters corresponding to this Serie.

News: 
09 Jul 12
NEW REDEL Brand of Single Patient-Use Connectors

LEMO Demonstrates the NEW REDEL Brand of Single Patient-Use Connectors

Images: