REDEL D
Smallest snap-on subminiature fibre optic connector.
Description: 

• Fibre optic single channel

Main Features: 

• Snap-on fastening
• Sub-miniature size
• Low mass
• Mating endurance up to 30 cycles
• Ceramic floating ferrule 1.25 mm
• For singlemode and multimode fibres

• For cable ø 0.25 to 0.9 mm

Product finder ID: 

Initiate a part search with parameters corresponding to this Serie.

Images: