2015-07-13

NiCorAl™ treatment, a salt spray corrosion resistant solution

Designed for Harsh environments, the new Lemo salt fog corrosion treatment offers extensive features.

Image
connector 500 hours salt spray corrosion

Benefits

  • RoHS 2 & REACh (sunset date ready) compliant
  • AECTP 300 / MIL-STD-810 / MIL-STD-202 compliant

Features

  • Anthracite grey finish
  • Nickel fluorcarbon polymer coating
  • 500 hours salt spray resistant
  • Aluminium low Weight
  • Shell continuity < 1.5mΩ