00 Connector

00 Connector
Coaxial 50 Ω self-latching connectors, the basis of the NIM-CAMAC standard.
Description: 

• Coaxial 50 Ω
• Triaxial

Main Features: 

• Push-Pull self-latching
• Over 40 shell styles
• Temp. range -55°C to 250°C
• Shielding:
> 90dB at 10Mhz
> 70dB at 1 Ghz
• Solder or crimp contacts

• IP50
• For cable ø 1.5 to 5 mm

Product finder ID: 

Initiate a part search with parameters corresponding to this Serie.

Images: