SERBAL™

SERBAL™
The LEMO SERBAL™ is a 4 channel multiplexer that makes HD/SDI to fibre conversion possible.
Description: 

• BNC connectors (4x)
• Hybrid with
(see the 3K.93C series)
2 fibre optic contacts
2 signal contacts
2 power contacts and ground

Main Features: 

• Converts from coaxial BNC input transmission over standard 3K.93C cable assemblies
• Multiple transmission options available:
4 x Tx, 2 x Tx + 2 x Rx, 3 x Tx + 1 x Rx
• Audio/Data:
passes pre-embedded Audio
• Supports all NRZI data formats from 10 Mb/s to 1.5 Gb/s
• Signal format:
HD/SDI SMPTE 292M, SDI, DVB-ASI, 19.4 Mb/s SMPTE 310, 142-540 Mb/s SMPTE 259M, SDTI

Product finder ID: 

Initiate a part search with parameters corresponding to this Serie.

Images: