MEERKAT™

MEERKAT™
The LEMO MEERKAT™ is a triax to fibre media converter. The unit encodes the camera’s triaxial signal and sends it to the OB van using SMPTE 311M cable.
Description: 

• Triaxial 50 or 75 Ω
(see our Audio/Video connectors)
• Hybrid with:
(see the 3K.93C series)
2 fibre optic contacts
2 signal contacts
2 power contacts and ground

Main Features: 

• Digital encoding and transmission
• Works in a pair of units
• Lightweight and portable
• Immune to EMI
• CE certified
• No repeaters needed
• SD and HD models available

Product finder ID: 

Initiate a part search with parameters corresponding to this Serie.

Images: