HD Z-LINK™

HD Z-LINK™
The HD Z-Link™ fibre optic camera link system from LEMO provides multi- channel system camera-style video and audio connections, and control for studio cameras and camcorders alike over a single hybrid cable using LEMO 3K.93C connectors.
Description: 

The HD Z-Link is compatible with a wide ranges of cameras from top end digital cinematography cameras, broadcast system cameras and camcorders, professional cameras and camcorders and top end consumer cameras from Sony®, Thomson®, Hitachi®, Ikegami®, and Panasonic®, to name a few, to low cost handheld camcorders.

Main Features: 

The HD Z-Link is able to carry 3Gb/s HD SDI which gives it a competitive advantage over the 2.5Gb/s products that do not support 1080P.
When fitted with the HDMI input option and the standard 8V power supply, the HD Z-Link allows low cost hand held camcorders to be used as studio cameras for the Corporate Video market and in education, for example in University TV studios.

Product finder ID: 

Initiate a part search with parameters corresponding to this Serie.

Downloads: 
Images: