V Connector

V Connector
Screw coupling underwater connectors with stepped inserts for alignment (of multipole version) suitable for pressure up to 30 bars.
Description: 

• Unipole
• Coaxial 50 or 75 Ω
• Multipole 2 to 48 contacts
• Triaxial 50 or 75 Ω
• Multi or mixed contacts with:
Coaxial 1 to 4 contacts

Main Features: 

• Screw coupling
• Multipole with stepped inserts
• 6 sizes
• Over 9 shell styles
• Temp. range -20°C to 200°C
• Shielding:
> 95dB at 10Mhz
> 80dB at 1 Ghz
• Solder contacts
• Rugged housing

• > IP68
• For cable ø 1 to 23.5 mm

Product finder ID: 

Initiate a part search with parameters corresponding to this Serie.

Images: