U Connector

U Connector
Screw coupling underwater connectors with alignment key for pressure up to 300 bars.
Description: 

• Multipole 2 to 64 contacts
• Multi or mixed contacts with:
Coaxial 1 to 14 contacts
Fibre optic 1 to 14 contacts

Main Features: 

• Screw coupling
• 4 sizes
• Over 3 shell styles
• Temp. range -20°C to 120°C
• Shielding:
> 95dB at 10Mhz
> 80dB at 1 Ghz
• Solder, crimp or print contacts

• > IP68
• For cable ø 9 to 23 mm

Product finder ID: 

Initiate a part search with parameters corresponding to this Serie.

Images: