COELVER TAA
COELVER TAA
Screw, Push-Pull or snap-on connectors according to DIN 47295 and CECC 22240. (1.6/5.6)
Description:
• Coaxial 75 Ω
Main Features:
• Over 28 shell styles
• Temp. range -55°C to 250°C
• Solder, crimp or print contacts
• IP50
Product finder ID:
Initiate a part search with parameters corresponding to this Serie.
Downloads: