COELVER SAA

COELVER SAA
Screw, Push-Pull or snap-on coaxial connectors DIN 47297-C and CECC 22230. (1.0/2.3)
Description: 

• Coaxial 50 and 75 Ω

Main Features: 

• Over 56 shell styles
• Temp. range -55°C to 250°C
• Solder, crimp or print contacts

• IP50

Product finder ID: 

Initiate a part search with parameters corresponding to this Serie.

Downloads: 
Images: